LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

AP-D SP Paper grinding disc

Premium paper grinding discs for finishing stainless steel, steel and other metals

  • Base material: Steel, Stainless steel
  • Product class: Premium
premium

Choose options

Diameter
  • 125 mm
Grain density
  • P120
  • P240
  • P320
Arbor size
  • 22.2 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From AUD 152.00

Technical Data

Base material
Steel, Stainless steel
Product class
Premium

Features & Applications

Features

  • Especially suitable for fine finishing
  • Faster and easier disc replacement – press on, peel off hook grip backing

Applications

  • Finishing and fine grinding of stainless steel, steel and other metals
  • Obtaining non-linear medium and fine satin finishes on stainless steel, steel and other metals

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back