Autofeed unit DD AF-CA L 240V
product number: 2240486
Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 150-U (03)
- For use with: DD 150-U
- Weight: 4.2 kg
- Dimensions (LxWxH): 176 x 137 x 325 mm
Choose options
Rated input voltage
- 240 V
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
AUD 2,750.00
AUD 2,750.00
/
1 Piece










