Kit MW-LP L Cable lock with wire rope, loop ending
Wire rope with end loop and adjustable lock for suspending fixtures from suitable building features
- Material composition: Wire: steel, Lock: aluminum
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Choose options
Quantity
Total Pieces
NaN
Discounted net
Technical Data
Material composition
Wire: steel, Lock: aluminum
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
pdf Brochure_en_W4536Wire_Suspension_System_MW_en_2023 [ 2.5 MB ]
Features & Applications
Features
- Shorter installation time – wire suspension kits give you a much faster alternative to threaded rod
- Easier to adjust – self-closing wire lock can be adjusted tool-free, making levelling, retrofitting and long drop lengths much simpler
- Aesthetic – wire rope suspension is a discreet installation method for exposed building services and open soffits
- Versatile – you can use the same wire suspension kit for a wide range of fixtures and base materials, simplifying inventory management
- Compatible with Hilti strut channels and MVA ventilation hardware – you can get solutions for virtually every MEP installation from one supplier
Applications
- Suspending HVAC fixtures, including spiral and rectangular ductwork (using compatible MVA duct hangers), from beams or eyebolts
- Lateral bracing
- Suspending electrical fixtures from beams or eyebolts – including cable trays, cable baskets, busbars or lighting
- Suspending architectural elements from concrete or steel – including acoustic, heating and cooling panels, as well as overhead grids
- Suitable for use in dry, indoor environments only
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back




