Kit MW-LP CL Channel lock with wire rope, loop ending
Wire rope with end loop and adjustable channel lock for suspending strut trapeze from suitable building features
- Material composition: Wire: steel, Body: brass
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Choose options
Quantity
Total Pieces
NaN
Discounted net
Technical Data
Material composition
Wire: steel, Body: brass
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
pdf Brochure_en_W4536Wire_Suspension_System_MW_en_2023 [ 2.5 MB ]
Features & Applications
Features
- Shorter installation time – wire suspension kits give you a much faster alternative to threaded rod
- Easier to adjust – self-closing channel lock can be adjusted tool-free, making levelling, retrofitting and long drop lengths much simpler
- Aesthetic – wire rope suspension is a discreet installation method for exposed building services and open soffits
- Versatile – you can use the same wire suspension kit for a wide range of fixtures and base materials, simplifying inventory management
- Compatible with Hilti strut channels – you can get solutions for virtually every MEP installation from one supplier
Applications
- Suspending strut trapeze from eyebolts or beams
- Suitable for use in dry, indoor environments only
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back
