HHK 30
T-head bolt
- Material composition: DD11 - DIN EN 10111
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Choose options
Thread connection - M
- M8
Length - L
- 40 mm
- 60 mm
Pack size
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From AUD 990.00
Technical Data
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features & Applications
Features
- Fast installation thanks to pre assembled parts possible
Applications
- For use in ML channel systems
- For use in MM channel systems
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back
