LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

Galvanised flat washer corresponding to DIN 125 used in various applications

  • Surface finish: Indoor Coated - Electro galvanised
  • Load range: Light-duty

Choose options

Inside diameter - DI
  • 13 mm
  • 17 mm
Outside diameter - DA
  • 24 mm
  • 30 mm
Pack size
  • 200 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

Surface finish
Indoor Coated - Electro galvanised
Load range
Light-duty

Features & Applications

Features

  • Available in various diameters

Applications

  • Spreading the applied load – helping to prevent damage to the bearing surface
  • Recommended for use in dry, interior environments

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back