LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

Demonstration case MD-MQS

Prevail torque hex nut M10-SL OC product number: 2126815

Hot-dip galvanized (HDG) prevailing torque hexagon nut with self-locking mechanism for use outdoors

  • Material composition: Steel grade 8
  • Surface finish: Outdoor Coated - HDG Plus
  • Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)

Choose options

Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
100
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 304.00
AUD 3.04
/
1 Piece

Technical Data

Material composition
Steel grade 8
Surface finish
Outdoor Coated - HDG Plus
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Weight
16 g

Features & Applications

Features

  • Self-locking function
  • Designed to reduce the impact of vibration

Applications

  • Assembling MC components onto MC channels using a single channel face
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back