LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

LBK perforated bands

Perforated band LBK18 product number: 2204336

Plastic-coated perforated bands used in various applications

  • Base material type: Concrete
  • Material composition: Carbon steel
  • Surface finish: n/a

Choose options

Width - B
  • 17 mm
Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
10
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 3,500.00
AUD 350.00
/
1 Piece

Technical Data

Base material type
Concrete
Material composition
Carbon steel
Surface finish
n/a
Cross section thickness - s
1.8 mm

Features & Applications

Features

  • Designed for easy and fast installation
  • Versatile

Applications

  • Fastening pipes and ventilation ducts to ceilings
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back