special
CFS-CO
Firestop round cord CFS-CO 60 product number: 211555
Round cord
- Length: 20000 mm
- Min. joint width: 47 mm
- Max. joint width: 55 mm
Customers also searched for Rollcord.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
AUD 2,948.00
AUD 737.00
/
1 Piece
Technical Data
Length
20000 mm
Min. joint width
47 mm
Max. joint width
55 mm
Documents
pdf VOC_FR_AGBB_BE_CFS-CO, English [ 165.6 KB ]
Features & Applications
Features
- Tested at temperatures up to 1100°C (F 180)
- Ductile, flexible
- Endless installation, quick to use
- Balancing of joint tolerances up to 10% based on building irregularities
Applications
- For extension and/or movement joints under influence of fire, temperature and joints up to 55 mm width
- Changeable working joint in connection with movement profile
- Suitable for following connections: ceiling/ceiling, ceiling/wall, wall/wall, wall/carrier, ceiling/beam (wall/carrier and ceiling/beam in connection with ceiling/wall or wall/wall)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back
