new
X-X MX Concrete nails
Slide 1 of 7: L125625 (224765)
Collated nail for fastening to concrete using powder-actuated nailers
- Base materials: Concrete (soft), Concrete (tough)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanised zinc coated <20 µm
ultimate
Customers also searched for XX, X-X, X-X 27 or drywall nail.
Choose options
Fastener shank length
- 27 mm
Pack size
- 1 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From AUD 135.00










