Manage Orders & Repairs AnytimeLog in to order, track, and book repairs 24/7Login or Register to Hilti Online Here

Economical sleeve anchor (hex head)

  • Head configuration: Hex head
  • Environmental conditions: Indoor, dry conditions
  • Material, corrosion: Carbon steel, zinc-plated

Choose options

Anchor size
  • 8 mm
  • 10 mm
  • 12 mm
  • 16 mm
Anchor length
  • 40 mm
  • 55 mm
  • 60 mm
  • 75 mm
  • 80 mm
  • 100 mm
  • 140 mm
Pack size
  • 10 pc
  • 15 pc
  • 25 pc
  • 50 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From AUD 54.50