Temporary Services Closed on 22 AprCustomer Service & Stores Temporary ClosureView Updated Business Hours & Details

Economical plastic toggle anchor for fastening to hollow brick and drywall using standard wood screws

  • Environmental conditions: Indoor, damp conditions, Indoor, dry conditions, Outdoor
  • Material composition: Polyamide
  • Type of fastening (global): Through-fastening, Pre-fastening

Choose options

Anchor size
  • 10 mm
Anchor length
  • 28 mm
  • 35 mm
Panel thickness max.
  • 16 mm
  • 25 mm
Pack size
  • 100 pc
  • 150 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From AUD 97.61

Technical Data

Environmental conditions
Indoor, damp conditions, Indoor, dry conditions, Outdoor
Material composition
Polyamide
Type of fastening (global)
Through-fastening, Pre-fastening

Features & Applications

Features

  • The wings spring out and adapt to all materials
  • Allows flexibility when selecting screws
  • Ribs on the body help prevent the anchor spinning during installation
  • Remains in place in the wall without the screw for convenient handling, installation and re-use
  • Unique, one-piece design for faster and easier installation

Applications

  • Fastening on low-strength materials with cavities - for use with standard wood screws
  • Anchoring in perforated brick or block, drywall, concrete
  • Static wall applications for light loads

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back