new
HST2 V3 wedge anchor
High-performance wedge anchor (M8-M16) for static and seismic loads in cracked concrete (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Externally threaded
- Installation tools: TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench
Choose options
Anchor size
- M8
- M10
- M12
- M16
Anchor length
- 55 mm
- 70 mm
- 80 mm
- 85 mm
- 90 mm
- 100 mm
- 105 mm
- 110 mm
- 115 mm
- 120 mm
- 125 mm
- 130 mm
- 140 mm
- 145 mm
- 150 mm
- 165 mm
- 170 mm
- 175 mm
- 185 mm
- 205 mm
- 225 mm
- 230 mm
Pack size
- 16 pc
- 25 pc
- 40 pc
- 50 pc
- 80 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From AUD 85.25








