ECH Bunched-cable holder
Bunched-cable hol. ECH-S product number: 266691

Bunched-cable holder (S,M) for adjacent installation of low- and high-voltage cables
- Cable capacity D = 10 mm: 15
- Material composition: Polyamide
- Surface finish: Indoor Coated - Electro galvanised
Choose options
Cable capacity D = 10 mm
- 15
Pack size
- 100 pc
Quantity
Packs
Total Pieces
100
Discounted net
AUD 1,166.00
AUD 11.66
/
1 Piece
Technical Data
Cable capacity D = 10 mm
15
Material composition
Polyamide
Surface finish
Indoor Coated - Electro galvanised
Features & Applications
Features
- Quick and easy installation with various anchor systems
- Easy and more reliable installation of various cable diameter
- Virtually halogen-free and silicone-free
- Automatic closure for quicker, easier cable insertion
- Fastening point is easy to reach with a hammer and power screw driver
Applications
- Installing cables quickly and neatly with anchor fastening
- With ECH-S, low- and high-voltage cables can be installed side-by-side
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back