LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now
new

X-MCT MX Metal cable tie mount

Fire-rated cable tie mount for installing cables on the ceiling using direct fastening tools

  • Application: Cable Fastenings
  • Base materials: Concrete (all types)

Choose options

Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
100
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 163.00
AUD 1.63
/
1 Piece

Technical Data

Application
Cable Fastenings
Base materials
Concrete (all types)

Documents

pdf X-MCT MX Data Sheet, English [ 1.1 MB ]

Features & Applications

Features

  • 120-minute fire rating – engineered to remain fastened to the base material in the presence of extreme heat
  • Faster cable installation – cable tie holder purpose-built for your direct fastening tools
  • 0
  • 0
  • 0

Applications

  • Fastening electrical cables using cable ties
  • Mounting cable ties up to 8 mm wide (stainless steel cable ties required for fire-rated cabling)
  • Primary fixings for fire-resistant cables which must continue to function in case of fire (suitable cable ties required)

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back