Temporary Services Closed on 22 AprCustomer Service & Stores Temporary ClosureView Updated Business Hours & Details

EKB Cable clasp

Cable clasp EKB 16 #217979

Cable clasp for use with pre-mounted impact anchor

  • Application: Cable Fastenings
  • Material: Polyamide (PA), Halogen- and silicone-free
  • Base materials: Concrete

Choose options

Cable capacity (10 mm cable)
  • 10
Cable capacity (8 mm cable)
  • 16
Cable capacity (6 mm cable)
  • 16
Pack size
  • 50 pc
Product options
Quantity
Packs
Total Pieces
50
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 193.50
AUD 3.87
/
1 Piece