HIT-VL Extension hose
Extension hose HIT-VL 11 (10m) #2080471
Extension hose to be used together with the HIT-SZ piston plug for injectable hybrid/epoxy mortal
- Plug Diameter: 12 - 35 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From AUD 98.92
Technical Data
Plug Diameter
12 - 35 mm
Features & Applications
Features
- The use of piston plug and extension hose help to ensure the mortar injected into the drilled hole is consistent and free of air voids
- Allows more accurate injection of estimated chemical volume, minimising wastage
Applications
- Injecting Hilti HIT injectable mortal in a variety of conditions, including deep holes, overhead holes and underwater
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.


