LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

Groove profile

  • Length: 6000 mm
  • Material composition: EN AW-6063 T66

Choose options

Height
  • 35 mm
Width
  • 40 mm
Pack size
  • 6 m
Product options
Quantity
Packs
Total Pieces
6
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 105.06
AUD 17.51
/
1 m