G3 X-PT
GX 3 5ft Pole Tool #3585574

Pole tool for use with the GX 3 gas nailer
- For use with (tools): GX 3-ME
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
AUD 845.00
AUD 845.00 / 1 Piece
Technical Data
For use with (tools)
GX 3-ME
Features & Applications
Features
- Quick, versatile method for repetitive fastening on ceilings
- No ladders or scaffolding required
- Can be used for room heights of up to 4.5 m
Applications
- Fastening with the GX 3 gas nailer
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
