BX 3 X-PT
BX 3-ME 5ft Pole #3542838
Pole tool for use with the BX 3 cordless nailer
- For use with (tools): BX 3-IF, BX 3-ME
Customers also searched for Pole tool for BX 3, Hilti pole tool, BX 3 pole tool accessory, 0 or 0.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
AUD 845.00
AUD 845.00
/
1 Piece
Technical Data
For use with (tools)
BX 3-IF, BX 3-ME
Documents
pdf Operating Instruction X-PT B3, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.4 MB ]
Features & Applications
Features
- Quick, versatile method for repetitive fastening on ceilings
- No ladders or scaffolding required
- Can be used for room heights of up to 4.5 m
Applications
- Electrical and mechanical fastening to ceilings
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back
