LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

VC 40H-X H-Class dust extractor

Dust extr. VC 40HX 220-240V product number: 2411673

Powerful dust extractor with large container and push-bar for connection with power tools and jobsite clean ups (wet & dry), 30l tank

  • Max. Vacuum: 24.5 kPa
  • Water capacity: 22.8 l
  • Dust capacity: 34 kg

Customers also searched for h class, vacuum or vac.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 4,900.00
AUD 4,900.00
/
1 Piece