Dust bag VC 3/4-T8 (10) H class
product number: 2443704

Plastic dust disposal bags for dry applications, recommended for mineral dust
- Bag type: Wet and dry
- Bag material: Plastic
Choose options
Pack size
- 10 pc
Quantity
Packs
Total Pieces
10
Discounted net
AUD 114.50
AUD 11.45
/
1 Piece
Technical Data
Bag type
Wet and dry
Bag material
Plastic
Features & Applications
Features
- Designed to reduce airborne dust during disposal
- Helps to keep the tank clean
Applications
- Plastic dust bags, recommended for mineral dust applications (including concrete)
- Not recommended for wood applications – for wood use fleece bags
- Suitable for dry applications
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back