LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

Dust bag VC 20/150-6 (10) fleece

product number: 2411719

Fleece dust disposal and pre-filter bags for dry applications, recommended for wood

  • For use with: n/a
  • Bag type: Dry
  • Bag material: Fleece

Choose options

Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
10
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

For use with
n/a
Bag type
Dry
Bag material
Fleece
Bag efficiency
99.90 %

Features & Applications

Features

  • Allows virtually dustless emptying
  • Helps to prolong the lifetime of the filter in the vacuum cleaner

Applications

  • Fleece dust bags, recommended for wood applications
  • Not recommended for concrete applications – for concrete use plastic dust bags
  • Suitable for dry applications only
  • Handling tip: Remove carefully from container and lift with two hands to avoid ripping
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back