HFB-HCR Wedge anchor
New product
Premium
Item #r10779230
High-performance wedge anchor with high corrosion resistance for fastening fire protection boards to concrete
- Head configuration: Flat head
- Approvals / test reports: ETA, Fire, Seismic
- Material, corrosion: Stainless steel, HCR (high corrosion resistance)
Share
Features & Applications
Features & Applications
Features
- Faster and more reliable anchor for installing fire boards in cracked concrete
- Pre-assembled washer
- Short embedment depth of 25 mm, 30 mm and 35 mm
- No torque needed to set the anchor
Applications
- Installing fire protection boards in tunnels
- Fastening wire mesh for sprayed mortar in tunnels
- Other light-duty applications
- Indoor pools
For approval or certificate information, please see individual items.