S-BS Screwdriver set
New product
Premium
Item #r25907
Hand screwdriver in pouch with exchangeable bits for manual fastening of screws
- Feature: Torsion bits
- Recess: HEX3, HEX4, HEX5, HEX6, PH1, PH2, PH3, PZ1, PZ2, PZ3, TX10, TX15, TX20, TX25, TX30, TX40
- Length: 89 mm
Share
Features & Applications
Features & Applications
Features
- Quick-release chuck for changing bits with one hand plus free-spinning sleeve for fast, convenient rotation of the screwdriver
- Ergonomic grip design for comfortable handling during extended use
- Resilient transport pouch allows compact storage in a toolbox or convenient transport using the belt loop
- Suitable for manual use with the handle or with a power tool
- Anti roll-off design prevents the screwdriver rolling away at the workplace
Applications
- Pouch with 17x 89 mm bits, for universal use with power tools or as a hand screwdriver
- 16 interchangeable bits cover all commonly used screws
- Bits are approved for use with power tools
- 89 mm (3-1/2") bits for convenient accessibility in tight spaces
- The handle fits any bit with a 1/4" hexagon connection end