Product line

S-DS 01 Y M

Collated drywall screw (stitch/fine/bugle)

Features & Applications
Features
  • Best-in-class screws with CE approval and tested according to EN 14566 requirements
  • Collated screws match the SMD 57 magzine and SD 5000-A22, SD 5000, SD 2500 or SD 6000 screwdrivers perfectly
  • High driving frequency allows fast working progress
  • Reliable quality thanks to full control of the manufacturing process
Applications
  • Drywall board to metal profile (max. 0.88 mm)
Product Selection & Prices
Filter
Sort by
Back to results (2)
Filter products by these criteria
Back to product list
Define your sorting criteria

5 items (variants & sets)

Item number Length Material coating/plating/finish Packaging unit Price excl. GST / Unit Quantity
Price excl. GST / Unit
AUD 16.68 / 1000 Piece
Ordering & product details
Price excl. GST / Unit
AUD 23.71 / 1000 Piece
Ordering & product details
Price excl. GST / Unit
AUD 24.08 / 1000 Piece
Ordering & product details
Price excl. GST / Unit
AUD 31.09 / 1000 Piece
Ordering & product details
Price excl. GST / Unit
AUD 44.35 / 1000 Piece
Ordering & product details
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Need help? Contact us
Register Here
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart