Product line

SFH 22-A

Power class cordless 22V hammer drill driver for medium- to heavy-duty applications in masonry, wood, metal and other materials

Features & Applications
Features
  • Superior performance and battery capacity in the 22 volt class
  • Outstanding performance-to-size ratio
  • Extremely durable 3-speed all-metal gearing for high torque
  • Top speed of 2,140 rpm for fast drilling in steel and extra-high hammer drilling speed in 3rd gear
  • Accurate state-of-charge display
Applications
  • Hammer drilling in diameters up to 14 mm in brick, masonry, sand-lime block and aerated concrete
  • Driving heavy-gauge wood screws
  • Drilling with auger and spade bits up to 32 mm diameter in wood
  • Cutting recesses and through-holes with hole saws up to 125 mm diameter
  • Drilling with high torque and speed in diameters up to 13 mm in metal
Services
Hilti Tool Service

A warranty that goes further

  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • Product warranty against parts and manufacturing irregularities for 20 years
  • After 2 years repair costs are capped
  • 3-month no-cost period after each paid repair
  • Exclusive use of genuine Hilti spare parts
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Theft coverage reduces financial risk and unexpected expenses
  • Loan tools during repair avoid downtime
  • Individual labels and online visibility provide tool fleet transparency
More information about Fleet Management
Product Selection & Prices
Sort by
Back to product list
Define your sorting criteria

0 items (variants & sets)

Item number Packaging unit Price excl. GST / Unit Quantity
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Need help? Contact us
Register Here
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart