NEW TO HILTI.COM.AU?See your customised pricing and shop 24/7Register Now
Hilti

Features & Applications

Features
  • Very high loads in cracked concrete and seismic applications in accordance with ETA C2 applications
  • No hole cleaning required (5°C / 41°F) with HIT-HY 200
  • Increased productivity and safety through elimination of the hole cleaning process
  • Head marking for easy verification of rod length, even after installation
  • The first adhesive anchoring system for use in cracked concrete and seismic applications in diamond-cored holes
Applications
  • Fastenings in cracked and uncracked concrete in combination with HIT-HY 200
  • Seismic anchoring applications
  • Anchoring structural steel
  • Anchoring secondary steel structures

Technical Data

Documents & Videos

Consulting & Support