SID 4-A22 Cordless impact driver
New productItem #r3357052
Compact-class 22V cordless impact driver with 1/4" hexagonal click-in chuck for medium-duty work
- Chuck type: 1/4" hexagonal click-in
- Feature: LED light around the chuck
- No load RPM: gear 1: 1000 rpm; gear 2: 1500 rpm; gear 3: 2700 rpm
Share
Features & Applications
Features & Applications
Features
- High-efficiency brushless motor means the tool lasts longer and gets more work done per charge
- Three gears and electronic speed control for easy switching between different driving speeds
- Ergonomic grip and trigger for maximum comfort and convenience during long periods of use
- Robust 1/4" hexagonal click-in chuck
- Four bright LEDs around the chuck provide direct illumination of the work surface
Applications
- Driving self-drilling and self-tapping screws up to 4.8 mm diameter in steel
- Driving 6 mm diameter HUS screw anchors in masonry and concrete
- Driving Spax screws up to 8 mm diameter in wood
- Driving 8 mm and 10 mm HRD frame anchors in masonry and concrete
- Drilling in wood with WDB-S spade bits
Services
Hilti Tool Service
A warranty that goes further
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- After 2 years repair costs are capped
- 3-month no-cost period after each paid repair
- Exclusive use of genuine Hilti spare parts
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Loan tools during repair to reduce downtime.
- Individual labels and online visibility provide tool fleet transparency