NEW TO HILTI.COM.AU?See your customised pricing and shop 24/7Register Now
Hilti

Features & Applications

Features
  • Available in various diameters
  • Versatile – flat washers can help to prevent bolts loosening due to vibration or pulling through the base material, and can also be used as spacers
  • Moderate corrosion resistance – this flat washer is hot-dip galvanised
Applications
  • Spreading the applied load – flat washers help to prevent damage to the bearing surface
  • Recommended for use in moderately corrosive outdoor and indoor environments

Technical Data

Documents & Videos

Consulting & Support