NEW TO HILTI.COM.AU?See your customised pricing and shop 24/7Register Now
Hilti

Features & Applications

Features
  • Dry drilling with 20% longer lifetime than other SDS Max percussion core bits
  • Virtually dustless drilling when used with the optional TE DRS-Y dust removal system for Y-type combihammers
  • Easy socket cutting and drilling penetrations in masonry
  • Improved core bit geometry for up to 20% longer life
  • Improved core bit geometry for up to 20% longer life
Applications
  • Socket cutting
  • Through-holes for water piping, ventilation and other utilities

Technical Data

Consulting & Support