NEW TO HILTI.COM.AU?See your customised pricing and shop 24/7Register Now
Hilti

Features & Applications

Features
  • Simplifies maintenance and retrofitting of cables – no power tools required
  • Economical solution – sealant-free, ready-to-use and reusable
  • One-sided wall installation possible
  • Ideal for the temporary closing of empty core holes
  • Acoustically tested according to ISO 140 and ASTM E90
Applications
  • Temporary or permanent sealing around cables and cable bundles in wall and floor openings
  • Cables and cable bundles
  • Conduits and conduit bundles
  • Suitable for use with PVC sleeves in concrete cast-in applications
  • Rooms with virtually dust- and fibre-free requirements and areas that often change services, such as server rooms, laboratories and hospitals

Technical Data

Documents & Videos

Consulting & Support