NEW TO HILTI.COM.AU?See your customised pricing and shop 24/7Register Now
Hilti

Features & Applications

Features
  • Ablative ready-to-use coating
  • Odourless and water-based
  • Water-resistant, for outdoor use
  • Resistant to oil and petrol
  • Remains flexible when dry
Applications
  • Protection of cables and bunched cables on cable trays
  • For use in the oil and gas industry, offshore installations, petrochemical and power plants
  • Easy to apply using a paint brush, roller or airless spray gun (recommended nozzle size 0.58 - 0.63 mm)
  • Meets IEC 60332-3-22 Category A standard for reduced spread of flame

Technical Data

Documents & Videos

Consulting & Support