Product line

TE 60-ATC-AVR

Powerful SDS-max combihammer with Active Vibration Reduction and Active Torque Control for heavy-duty drilling and chiselling in concrete

Features & Applications
Features
  • The unique ATC (Active Torque Control ) system stops the motor almost instantly if the bit binds and the housing begins to rotate too quickly, reducing the potential of sudden rotation of the combihammer about its own axis
  • AVR (Active Vibration Reduction) for optimized comfort and higher productivity
  • Virtually dustless coring and chiselling with the optional dust removal system TE DRS-Y
  • Ruggedly built for a long lifetime
  • Centre of gravity close to the grip for good balance and handling
Applications
  • Drilling anchor and through-holes in concrete and masonry in the 12-100 mm diameter range, recommended diameter range 18-40 mm
  • Coring in diameters up to 100 mm in masonry and concrete
  • Coring in diameters up to 100 mm in masonry using DD-B PCM core bits
  • Medium-duty demolition work
Services
Hilti Tool Service

A warranty that goes further

  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • Product warranty against parts and manufacturing irregularities for 20 years
  • After 2 years repair costs are capped
  • 3-month no-cost period after each paid repair
  • Exclusive use of genuine Hilti spare parts
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Theft coverage reduces financial risk and unexpected expenses
  • Loan tools during repair avoid downtime
  • Individual labels and online visibility provide tool fleet transparency
More information about Fleet Management
Product Variants & Sets
Sort by
Back to product list
Define your sorting criteria

4 items (variants & sets)

Item number Packaging unit Price excl. GST / Unit Quantity
Price excl. GST / Unit
AUD 2,276.00 / 1 Piece
Ordering & product details
Price excl. GST / Unit
AUD 2,221.00 / 1 Piece
Ordering & product details
Price excl. GST / Unit
AUD 2,221.00 / 1 Piece
Ordering & product details
Price excl. GST / Unit
AUD 2,150.00 / 1 Piece
Ordering & product details
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Log in to proceed
Need help? Contact us
Register Here
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart