Hilti

Features & Applications

Features
  • Compared to drilling and anchoring, virtually no dust, no sustained noise and no searching for the drilled hole as only one tool is required
  • Fastens insulation to concrete, masonry and steel up to 5 times faster than traditional methods
  • One-step fastening of insulation
  • Quick method of fastening mineral wool and EPS insulation material to concrete or CMU block
  • Surface pattern on the disc provides a good key for plaster adhesion
Applications
  • Fastening mineral wool and EPS insulation materials to interior and exterior walls including facades
  • Can be used to fasten insulation with a thickness of 25 - 200 mm
  • Fastening to concrete (45 N/mm2), steel and masonry
  • ETICS insulation
  • Fastening basement exterior insulation

Services

Hilti Tool Service

A warranty that goes further

  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • Product warranty against parts and manufacturing irregularities for 20 years
  • After 2 years repair costs are capped
  • 3-month no-cost period after each paid repair
  • Exclusive use of genuine Hilti spare parts
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Theft coverage reduces financial risk and unexpected expenses
  • Loan tools during repair avoid downtime
  • Individual labels and online visibility provide tool fleet transparency
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart