Water collector holder DD-ST-150/160-WCH
New productItem #2016633
Allows water collector systems to be fixed to a drill stand – compatible with the WMS 100 water management system
- Accessory type: Water collector holders
- Product information: Water collector holder for DD-ST 120, DD-ST 150 and DD-ST 160 drill stands
- Additional accessory information: Water collector holder for DD-ST 120, DD-ST 150 and DD-ST 160 drill stands
Share
Features & Applications
Features & Applications
Water collector holder DD-ST-150/160-WCH #2016633
Features
- Enables clean drilling overhead
- Collect up to 100% of slurry
Applications
- Used when coring on walls or overhead to fit a water collector system to a drill stand
- Water collector systems can be used with the WMS 100 water management system or a vacuum cleaner