TE 60-A36 SDS Max Cordless Combihammer

TE 60 A36 SDS Max Cordless Combihammer

The TE 60-A36 is the world's toughest cordless combihammer. Offering a similar weight and vibration level to the Hilti 6 kg corded combihammers, it brings the benefit of mobility. This tool is equipped with a B36 / 9.0 battery providing all the necessary power for the machine, without compromising on performance. It incorporates the most advanced Hilti technologies: the AVR system that reduces vibration and improves comfort, as well as active torque control - ATC system - which increases your safety.

Why choose the TE 60-A36 cordless combihammer?

Loading

A powerful and versatile tool

The TE 60-A36 is not only the toughest SDS-Max cordless combihammer in the market, it also gives you the mobility you need, with performance equivalent to a corded combihammer.

An ideal tool for plumbing, electrical and masonry work, it will surprise you with its versatility.

Check out what our customers from around the world have to say!

Main features of TE 60-A36 Cordless Combihammer

Contrôle anti-torsion

Secure

The Active Torque Control stops the drill from spinning uncontrollably if the drill bit jams in concrete.

perforateur-burineur moteur à induction

Robust

The body of the tool and the battery are protected with a more efficient cooling system. The drill is equipped with a brushless motor and a double lubrication chamber to protect the systems from dust.

Système de récupération des poussières  pour perforateur-burineur

Dustless

Combine the TE 60-A36 drill with our DRS-D dust extraction system for the perfect combination for dust-free drilling.

Our 36 V Cordless Platform

Our 36 V wireless tool platform allows you to perform your everyday applications independently, from start to finish.

outillage batterie 36 v