Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
On a busy jobsite, one thing is for sure, you will need more than a dustpan and brush to get rid of all the dust and slurry! We understand the challenges you face when managing dust: suction power, tank capacity and mobility onsite.
That's why we've engineered our new VC 60M-X vacuum with your concerns in mind and have delivered a solution that combats all these issues and helps to improve your productivity in the process.
Built with an impressive 122 litres per second of airflow delivered by two turbines and protected by a field-tested casing, this universal industrial vacuum has an automatic filter cleaning system and a tank capacity of 65 litres.
The VC 60M-X is ideal for heavy-duty dust applications such as diamond grinding, diamond cutting, slitting, concrete drilling and dry coring, as well as removal of slurry during wet coring applications.
When paired with any power tool, this universal vacuum completes the comprehensive Hilti dust removal system, helping you reduce dust exposure and increase productivity on your jobsite.
With two combined turbines, the VC 60M-X has the highest suction power amongst our portfolio of industrial vacuum cleaners.
Two turbines also mean dual filter, which allows the vacuum to continue the dust extraction whilst alternately cleaning the filters automatically. This way, a continuous airflow is guaranteed at all times.
Additionally, the power level from the dual-turbine system makes it an effective tool for wet clean-up, including concrete slurry resulting from core drilling.
Strongly built with four wheels and weighing only 24.5 kg, the VC 60M-X also has a transport handle and a sturdy trolley that allows for optimum site mobility.
The VC 60M-X is designed to connect two tools simultaneously using a hose splitter and is equipped with a drainage hose for wet applications.
The VC 60M-X is M classified, which means it complies with the standard regulations for dust extraction containing respirable silica dust. Additionally, its large tank capacity of 65 litres means that you will have to spend less time emptying the container, minimising your exposure to harmful dust.
Whenever there is a drop in the airflow, the VC 60M-X warns the user with an audible tone to change the filter or empty the tank. This ensures that the VC 60M-X is always operating at its maximum efficiency.
To see account specific prices and content, please choose appropriate account.