Added to cart
Added to cart
Go to shopping cart
Make the switch to the battery-powered BX 3, the cordless nailer designed to be cleaner, quieter and more hassle-free fastenings to concrete than any other nailer

DID YOU MAKE THE SWITCH TO BATTERY?

Our BX 3 battery-powered fastening to concrete is designed to be cleaner, quieter and more hassle-free than any nailer you've used before

In 2015, we launched the first-generation Hilti BX 3, the world’s first battery-powered direct fastening (BX) system which changed the game in fastening to concrete and steel. Since then we’ve upgraded the system to be cleaner, quieter, smarter and more hassle-free than any nailer you have used before. So why not make the switch!

MAKE IT BATTERY-POWERED!

BX 3 is the cordless, battery-powered nailer designed for hassle-free fastenings to concrete

BX 3 is combustion-free (no powder or gas) and entirely powered by your existing 22V Lithium-ion batteries. All the power you need, with none of the hassle of ordering, delivering and disposing of gas cans onsite. Plus, with lower recoil, lower noise and fewer nail jams, you’ll be even more productive.

One battery, for all your tools – even your nailer.

Low noise, low vibration and virtually no dust – the BX 3 is the nailer of choice for high speed and high comfort fastenings.

More Reasons to make the Switch!

  • alt text
    1 / 3
    Make it Battery Powered!

    Same 22 volt battery for all cordless tools including BX 3

  • alt text
    2 / 3
    Make it Fast!

    30% faster than the previous generation of BX 3

  • alt text
    3 / 3
    Make it helpful!

    Nail refill indicator on tool tells you when a refill is needed

Make it smart! The BX 3 cordless nailer has built-in Bluetooth technology which can be used with the Hilti Connect App for hassle-free tool services directly at your fingertips

MAKE IT SMART!

Our second generation BX 3 joins the growing number of Hilti tools that talk to you. Using the tool’s built-in Bluetooth technology and our Hilti Connect App, you can track the number of fastenings, watch how-to videos and even arrange a service or repair from wherever you are working. What’s more, the new nail refill indicator on the second generation BX 3 tools, tells you when you are running low on nails.

Learn more
BX 3 02 Battery Powered Fastening

NEXT GENERATION IN CORDLESS DIRECT-FASTENING

Check out our new generation of battery actuated fastening tools for drywall contractors.

Find out more
Smart Tools

Smart tools are changing construction

Tool data reports have significant impact on jobsite productivity

Find out more
DX 5 MX

DIRECT FASTENING GOES DIGITAL

Experience innovation in tool care and connectivity with the new Hilti DX 5 powder-actuated tool

Find out more
New tools and services

what's new

Check out our other latest products and services.

Find out more

CONTACT US
CONTACT US