Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
The majority of chemical anchor injection for post-installed rebar or anchor rod elements is done with manual, trigger-pull dispensers. This gives rise to a number of problems. The user often doesn’t remember how many trigger pulls they need for the fastening so they either over-fill or under-fill the hole. Neither scenario it good. If you over-fill a hole, it will lead to wastage, if you underfill a hole there is a chance that the rebar or anchor won’t hold the load it was designed to.
To see account specific prices and content, please choose appropriate account.