DSH 600-X gas saw for concrete cutting

GET IT DONE WITH THE NEW DSH 600-X PETROL SAW ON FLEET MANAGEMENT

Meet our latest compact hand-held petrol saw with easy-start, blade brake technology and deepest cutting depth

DSH 600-X gas saw and DSH-P water pump

Whether you are cutting into concrete, steel or masonry, you need all the depth, power and grip you can get. We have engineered the new DSH 600-X to bring you more power, better ergonomics, higher productivity and safety onsite.

Thanks to its auto-choke function, the tool does not flood, therefore increasing your productivity significantly.

Weighing only 9.8 kg, it has a 63.3 cc engine and when equipped with a 300 mm blade, the DSH 600-X achieves a maximum cutting depth of 120 mm - a cutting depth usually only achieved with a significantly larger 350 mm blade. The smaller blade not only helps you save costs but it also makes this new saw extremely light and compact for a saw of this performance class. To top it all off, the ergonomic top-handle design and low vibration level of 2,5 m/s² make it very easy to manoeuvre and allows you to work for a longer period of time. In addition, our new blade brake technology ensures operators’ safety by stopping the blade in under 7 seconds.

When used with the DSH-P water pump, you only need a bucket of water to manage your dust suppression– no more searching for water sources onsite.

We can't wait for you to try it!

Innovations you can count on

Loading

See what our customers think

DSH 600-X petrol saw with free servicing and theft coverage

Are you tired of all the unexpected costs due to servicing and theft with petrol saws? Well, we have the perfect solution for you.

Our all-inclusive Fleet Management Service includes:

  • Fast, high quality repairs free of charge, including freight costs and accidental damage cover
  • Theft coverage with fast, easy replacement of stolen tools at a low cost
  • Flexible exchange program; return your tools at a time that is suitable for you

Hilti Fleet Management

We manage your tools, so you can manage your business. 

Hilti Fleet Management is an all-inclusive service where your tool costs are covered by a fixed monthly fee. This means no money up front and predictable costs in the future. The last thing you need to be worrying about is organising tool repairs or replacing stolen tools. 

Learn more

Maintenance Made Easy

Minor repairs and service can now be carried out simply and quickly onsite.

Each tool comes with a maintenance kit that includes: spare starter cords, air filters, a spark plug and a fuel filter.

Learn more

Hilti Connect App

Hassle-free tool services to your fingertips.

Need assistance onsite?
With the Hilti Connect App, you can check the service status of your DSH 600-X, schedule a repair and browse how-to videos, directly from your smartphone.

Scan. Click. Done!

Learn more

Petrol saw range

Both our DSH 900-X and DSH 600-X petrol saws are available on Fleet Management.

DSH 600-X petrol saw

Compact and light top-handle 63 cc petrol saw with blade brake – cutting depth up to 120 mm with 300 mm blades

Find out more

DSH 900-X petrol saw

Hand-held petrol saw with easy-starting 87 cc engine with automatic choke, for cutting to depths of up to 150 mm

Find out more