New Cordless Hydraulic Tools

We've made your job easier with our new cordless cutters and crimpers

Our cordless tools for cable termination:

  • Are smaller in size and weigh less than manually-actuated hydraulic alternatives
  • Take less effort to use and perform faster than rachet and long-handled manual tools
  • Are fully supported by our exisitng 22 volt battery platform
  • Are backed by the industry leading tool service and warranty
cutter, crimper for cable termination

NCT 25-A ACSR and GUY WIRE CUTTER

The widest cutting capacity with ACSR jaws designed to wear with minimal to no breakage

  • Cutting performance up to ACSR 557 MCM (Eagle) and 3/8" EHS guy wire
  • Long-lasting, replaceable aluminum conductor steel-reinforced (ACSR) cutting blades
  • Compact and inline tool for easier access and maneuverability
  • Open blade style to simplify one-handed operation
  • Cutting head rotates 350°
acsr and guy wire cutter

Aluminum and Copper Cable Cutter NCT 53-A

Unmatched cutting performance - Cut CU/AL conductor up to 2" (50mm) in outer diameter

  • Cut up to 1000 kcmil copper conductor
  • Inline design allows users to reach into applications that larger 12 ton tools struggle to fit into
  • Head swivels 350 degrees to provide access and maneuverability needed to get the job done
NCT 53-A

Aluminum and Copper Cable Cutter NCT 85-A

Cutting capacity up to 3-3/8" (85 mm) outer diameter

  • 22 volt battery- One battery for all Hilti cordless hydraulic tools
  • Smart electronics that automatically stop the tool if the application is too demanding- helps prevent damage
  • Automatic retraction of blades to the original position once cutting operation is complete
  • Scissor style blades that easily fit around cables
NCT 85-A

Hydraulic Crimper NCR 120-A

Work faster with crimping capacity up to 750 MCM

  • Crimper for conductor up to 750 MCM Copper or 750 MCM Aluminum
  • Crimping with automatic jaw retraction that returns the tool to an open position once a cut is completed
  • Accepts industry standard 12 ton U-style crimping dies
NCR 60-A22  crimper