Cordless Power. Always. Everywhere

Our new 22V 8.0 Ah Li-ion battery provides the performance you need for heavy applications

Using the latest Lithium-ion cell technology and robust protection for tough conditions, our range of batteries and chargers are designed to match the varying demands of different power tools and applications, giving you the perfect balance between performance, reach and weight, whatever the task.

Hilti introduces the new range of B22 batteries

With our 22V batteries, less really is more

When working with cordless tools, you need a battery that gives you the power and run-time your job demands, whilst being lightweight enough for you to work comfortably. 

Our latest addition to the existing range of 22V Li-ion batteries, the new B22/8.0 battery, uses new cell technology to deliver the highest power, cordless flexibility and a battery charge that can last the whole day.

The B22/8.0 battery gives you the power you expect for demanding applications such as drilling, grinding or cutting metal, concrete or hard wood, delivering corded performance, from our cordless tools.

So, whether you prefer the compact B22/2.6, the power B22/5.2 or the ultimate B22/8.0, you have the choice of battery to fit every application, giving you the power you need, always, everywhere.

Our Li-ion batteries are cased in one of the most robust fibre-glass housings in the market, but should a breakdown occur, we've got you covered. As part of our market leading service, for the first 2 years, we offer free warranty replacements for all our batteries when they are damaged or have lost power through general wear and tear. 

Choose the right 22v battery for the job

22v 2.6Ah Battery

Compact battery

Compact and lightweight 22V battery.

Buy the B22/2.6 now
Compact Class B22 2.6 and B22 3.0

Power battery

High-capacity 22V battery with the perfect balance of power, run time and weight.

Buy the B22/5.2 now

Ultimate battery

Ultimate-power 22V/8.0 Ah Li-ion battery delivering extreme run time for the most demanding and serial applications such as drilling into concrete and cutting steel pipes.

Buy the B22/8.0 now

See the technology that powers our range of 22V batteries

Technology that powers our 22V batteries
tool configuator

Build your own

Our build your own configurator helps you choose and compare tools, batteries and inserts from our complete cordless range.

Customise your cordless kit