Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Robotic total stations such as the PLT 300 layout tool have turned the slow and error-prone two-person task of laying out formwork, anchor points, slopes or interior finishing designs into a routine job for a single worker. Until now, the main drawback of these tools, has been their complexity and lack of connectivity. They require some training and experience to operate and depend on input which often has to be simplified and adapted.
Waste no more time preparing data
This is where our advanced layout solutions come in. Easy to use, the PLC 400 tablet with Hilti construction layout software is specifically designed for use with the PLT 300 layout tool and can load DWG and DXF files directly from a BIM model. This means no advance file prep is needed, saving substantial admin time in the office.
Layout more points per day
And what about saving time when in the field? Using traditional methods, two trained workers can layout up to 100 points per day. With our advanced layout solution, consisting of the PLT 300 layout tool and the PLC 400 tablet with Hilti construction layout software, this number jumps to 500 points with just a single worker. Take a look at the video below to see our solution in action, or contact your account manager today to arrange a demo.
To see account specific prices and content, please choose appropriate account.