Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
To install an anchor, your choices are between a slow torque wrench, a cumbersome torque bar, or a powered impact wrench which lets productivity soar but safety and reliability slump.
But now with Hilti's Adaptive Torque (AT) system, you won’t have to compromise.*
*Currently designed for select sizes of Hilti HST3 & HST2 anchors only. Contact Hilti for details.
The AT system is made up of four components:
AT-ready tools are equipped with the sensors and on-board intelligence to confirm if an anchor has been torqued according to ETA approvals. The operator simply inputs which anchor is being used – as easy as scanning the box with the SI-AT-A22’s integrated barcode reader – and the tool does the rest. Afterwards, the tool can be connected to a computer to instantly generate an installation report, offering inspectors and specifiers a higher confidence that the work has been carried out exactly as specified.
To see account specific prices and content, please choose appropriate account.