Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Using the latest Li-ion cell technology and offering robust protection for tough conditions, our range of batteries and chargers match the varying demands of different tools and applications, giving you the performance you require in a package that meets your needs.
Light and compact 12V Li-ion batteries offering high power for convenience and performance in light-duty applications.
High-power 22V Li-ion batteries that provide the long runtime and robustness required for a broad range of applications.
High-capacity 36V Li-ion batteries giving corded power to cordless tools providing extremely long run time for demanding applications.
Fast charging and robust single, multibay and car chargers providing compatibility with the full range of Hilti batteries.
Our 22V platform includes the new B22 8.0 battery that uses a slim and robust design to perfectly balance your tool and offer the choice of high power to complete the most demanding tasks.
If you have to choose between power or size, our range of 12V, 22V and 36 Volt tool batteries cover all your needs for applications where low weight or high power is required.
Each battery uses Cordless Power Care (CPC) technology which intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display.
When evaluating a cordless tool and its batteries, it’s worth taking the time to understand if the battery is up to the jobs you need to do.
Available in three different voltages, you can select the right cordless system for your needs; whether it's weight that’s important, or reach and performance. The good news is, with the Hilti range of tools and batteries, you will have the performance to match your applications.
Our batteries have a very long life and thanks to Hilti Cordless Power Care (CPC) technology, delivering the performance you want even when in continuous use or when working at sub-zero temperatures.
With more charging cycles and consistent performance from your lithium batteries, Cordless Power Care is able to electronically control each cell during charging and during use, to always offer the best performance and keep you productive across a single battery platform.
With 3 voltage platforms and a choice of amperages, you can power a full range of tools from compact screw fasteners to heavy duty breakers.
Offering a long service life and optimal airflow to reduce overheating, Hilti batteries have larger cells which give less resistance to energy extraction.
Reliability is a critical success factor and you need power tool batteries you can trust to work in extreme conditions, whether it be high heat or the freezing cold.
When you press the side keys on Hilti batteries the visual indicator lets you see immediately the level of residual charge thanks to bright LEDs.
With a glass-fiber outer casing, sealed electronics and individual cell protection, Hilti batteries provide the resilience for use on site.
Resisting impacts 4 times greater than ordinary plastic batteries, the reinforced outer casing gives robustness to help withstand the rigors of the jobsite.
Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.
The build your own configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.
Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.
Our service offerings help you avoid these additional costs and keep you working.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.