Hammer drilling technology

Our bits are designed for your cordless tools to give you the highest performance

Using the right drill bit in your cordless tool is an efficient and effective way to increase your productivity. With a range of SDS hammer drill bits with a full carbide head and helix design to drill in concrete, brick, masonry, our cordless tools and inserts perform together as a true system.

Plus, we know the importance of jobsite flexibility, so we’ve ensured that our new lineup of Cordless Power Care (CPC) inserts can also be used with your corded tools.

Hammer drilling

Hammer drilling

Hilti hammer drill bits optimize performance in reinforced concrete

TE-CX Hammer drill bits for drilling into concrete with rebar

  • Energy saving cutting edge design
  • Four way helix with ideal head connection for fast dust removal
  • Four cutting edges X-head design for fast drilling
Hilti bits optimize performance for wood drilling

Up to 30% more work per charge with CX drill bits for concrete

Up to 30% more work per charge with CX drill bits for concrete

We have drilling inserts for virtually every application

Hammer drill bit (CPC)

Premium hammer drill bit

Precise drilling of anchor holes into concrete with rebar offering a new solid carbide head for less wear and more holes

Buy now
Hammer drill bit

Standard hammer drill bit

Fast hole drilling for metal and plastic anchors with an optimized tip geometry for longer lifetime

Buy now
Hollow drill bit

Hollow drill bit

Fast hole drilling for structural connections and simultaneous hole cleaning for consistent anchor setting 

Buy now

HELPING YOU WITH YOUR DAILY BUSINESS

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Helping you with your daily business