Drilling technology

Our drill bits give you the highest performance for your Hilti cordless tools

Choosing the right bit for your cordless tool increases your productivity no matter which material you are working with.

We offer a full range from SDS hammer drill bits with a full carbide head and helix design to drill in concrete, brick, masonry through to wood, masonry and metal drill bits, including HSS, step bits and spade bits.

Drilling inserts

wood drilling

Hilti bits optimize performance for wood drilling

Choose between:

  • MultiCut Hole saws for cutting a range of different hole sizes
  • Spade Bits for fast drilling of shallow holes
Hilti bits optimize performance for wood drilling

We have drilling inserts for virtually every application

Metalcut bimetal hole saw

Metalcut bimetal hole saw

Precise hole cutting up to 83mm into metal sheets, aluminum and steel with maximum depth of 28 mm

Buy now
Stepped drill bit

Stepped drill bit

Hole drilling and enlarging in metal offering multiple diameter drilling with only one bit

Buy now
HSS drill bit

HSS drill bit

Fast, exact hole drilling into metal offering precise self-centering on a surface and improved drilling start

Buy now
Bimetal hole saw multicut

Bimetal hole saw "Multicut"

Precise cutting of large-diameter holes up to 152 mm in various materials such as steel or aluminium

Buy now
Spade bit

Spade bit

Fast drilling of shallow holes into wood enabling less effort and reduced vibration

Buy now
Masonry drill bit

Masonry drill bit

High-performance hole drilling into masonry, ideal for drilling with Hilti UCD tools

Buy now

HELPING YOU WITH YOUR DAILY BUSINESS

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Helping you with your daily business