Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Choosing the right bit for your cordless tool increases your productivity no matter which material you are working with.
We offer a full range from SDS hammer drill bits with a full carbide head and helix design to drill in concrete, brick, masonry through to wood, masonry and metal drill bits, including HSS, step bits and spade bits.
Choose between:
Precise hole cutting up to 83mm into metal sheets, aluminum and steel with maximum depth of 28 mm
Hole drilling and enlarging in metal offering multiple diameter drilling with only one bit
Fast, exact hole drilling into metal offering precise self-centering on a surface and improved drilling start
Precise cutting of large-diameter holes up to 152 mm in various materials such as steel or aluminium
Fast drilling of shallow holes into wood enabling less effort and reduced vibration
High-performance hole drilling into masonry, ideal for drilling with Hilti UCD tools
Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.
Our service offerings help you avoid these additional costs and keep you working.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.