ultimate cordless power with 36V batteries

36V 2.6, 5.2 and 9.0 Ah Li-Ion batteries deliver corded power for demanding applications

Our range of 36 volt batteries include the latest lithium-ion cell technology and offer robust protection for tough jobsite conditions. Delivering high output for corded performance, but with the freedom of cordless, Hilti 36V power tool batteries give you the reach to complete the most demanding jobs, in a compact and light package you can depend on. 

When you need flexibility without the cord

When you need corded power but with cordless flexibility, our range of 36 volt batteries are the ideal solution for you. Combining Cordless Power Care (CPC) with our range of professional tools, you can match any 36V battery with any 36V tool or charger.

The result is high performance, long runtime and reach to give you corded power. So you're no longer tied to a power supply, or have the hazards associated with generators. Instead you gain the ultimate in work-per-charge and the ultimate in performance.

Whether you choose the slim B36 2.6, the powerful B36 5.2, or the B36 9.0 that gives you the highest power and performance for the toughest applications, with Hilti you have the choice of battery that's fit for every application giving you Power. Always. Everywhere.

CHOOSE THE BATTERY THAT'S RIGHT FOR YOU

36V 2.6 Ah Battery

For high power in tight spaces, our slim B36 2.6 tool battery is the solution that will let you cover long distances quickly and perform serial installation applications.

Buy the B36 2.6 now

36V 5.2 Ah Battery

For high performance, the B36 5.2 battery offers you the balance of power and comfort for all cordless power tools and applications.
 

Buy the B36 5.2 now

36V 9.0 Ah Battery

For the ultimate in performance and reach, our B36 9.0 battery provides corded power and cordless flexibility for the most demanding applications.

Buy the B36 9.0 now

High power in a slim casing

The 36V 2.6 Ah Li-Ion battery gives you high power in a compact casing

Packing high power into a small size, the B36 2.6 gives you a lightweight and high-capacity battery with the run time needed for demanding applications.

The Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display. And the fully sealed electronics provide increased protection against dust, humidity and water making this battery ideal for jobsite conditions.

Delivering high performance for your applications

The 36V 5.2 Ah Li-Ion battery provides the performance and reach for demanding applications

When you want performance but not cables, the B36 5.2 delivers enough power to complete demanding applications such as serial drilling through concrete and hard timber or grinding metal.

With a rubberized, glass-fiber reinforced casing – that is up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic – you can be assured that the B36 batteries will go the distance.

Corded power with cordless flexibility

The new 36V 9.0 Ah Li-Ion power tool battery offers the ultimate in cordless performance

With up to 100% longer runtime than the B36 5.2, the new B36 9.0 battery uses the latest high-power Li-ion 21700 cell technology to give you corded performance for heavy and serial applications with all 36V construction equipment.  

The result? A higher power output, increasing runtime and reducing number of recharges, which means you gain more work-per-charge and less downtime.

see our 36V battery portfolio

Hilti 36 volt advantage

Fewer repairs, more performance. Cordless Power Care (CPC)

Cordless platform

With 3 voltage platforms and a choice of capacity, our batteries power a full range of tools from compact screw fasteners to heavy-duty breakers.

Discover more here

Power and reliability

Reliability is a critical success factor and you need power tool batteries you can trust to work in extreme conditions, whether it be high heat or the freezing cold.

Discover more here

Care and protect

With a glass-fiber outer casing, sealed electronics and individual cell protection, Hilti power tool batteries help to provide the resilience for use on the jobsite.

Discover more here

BUILD YOUR OWN CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The build your own configurator lets you choose any combination of tools from our cordless tools, providing recommendations for batteries, chargers and inserts.